??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BMF 423K-AAPS-C-2-P0-S49-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 423K-AAPS-C-2-P0-S49-00,3
VERF
Availability
Available
BC
Order code
BMF00P0
TC
Product identifier
BMF 423K-AAPS-C-2-P0-S49-00,3
PX
Product view
58238_00
ICON
WEBINC
Product family
C-slot (10-slot/rounded slot)
W
Weight
10.696 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00P0
DESCRIPT
Description
Dimension = 24 x 2.9 x 24 mm, Principle of operation = Magnetic field sensor, Connection = M8x1-Male, 3-pin, Cable = PUR, 0.3 m, Application = Object detection, Mounting part = Screw M2, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 500 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE, cULus
CAE
EPlan
Previews
Embedded user actions